IES and LM79 Files
Click Here for Luxiflux Area instructions, features and a demo.  Click Here for a video tutorial.
Click the Calculator icon to use the Lighting Estimator.
Click the PDF icon    to download the LM79 PDF file.
 4000K-70CRI-STANDARD
Lighting Estimator ARB-B1-LED-D1-T2
Lighting Estimator ARB-B1-LED-D1-T3
Lighting Estimator ARB-B1-LED-D1-T4
Lighting Estimator ARB-B1-LED-D1-T5
Lighting Estimator ARB-B2-LED-D1-T2
Lighting Estimator ARB-B2-LED-D1-T3
Lighting Estimator ARB-B2-LED-D1-T4
Lighting Estimator ARB-B2-LED-D1-T5
Lighting Estimator ARB-B3-LED-D1-T2
Lighting Estimator ARB-B3-LED-D1-T3
Lighting Estimator ARB-B3-LED-D1-T4
Lighting Estimator ARB-B3-LED-D1-T5
Lighting Estimator ARB-B4-LED-D1-T5
 7030-3000K-70CRI
Lighting Estimator ARB-B1-LED-D1-T2-7030
Lighting Estimator ARB-B1-LED-D1-T3-7030
Lighting Estimator ARB-B1-LED-D1-T4-7030
Lighting Estimator ARB-B1-LED-D1-T5-7030
Lighting Estimator ARB-B2-LED-D1-T2-7030
Lighting Estimator ARB-B2-LED-D1-T3-7030
Lighting Estimator ARB-B2-LED-D1-T4-7030
Lighting Estimator ARB-B2-LED-D1-T5-7030
Lighting Estimator ARB-B3-LED-D1-T2-7030
Lighting Estimator ARB-B3-LED-D1-T3-7030
Lighting Estimator ARB-B3-LED-D1-T4-7030
Lighting Estimator ARB-B3-LED-D1-T5-7030
Lighting Estimator ARB-B4-LED-D1-T5-7030
 8030-3000K-80CRI
Lighting Estimator ARB-B1-LED-D1-T2-8030
Lighting Estimator ARB-B1-LED-D1-T3-8030
Lighting Estimator ARB-B1-LED-D1-T4-8030
Lighting Estimator ARB-B1-LED-D1-T5-8030
Lighting Estimator ARB-B2-LED-D1-T2-8030
Lighting Estimator ARB-B2-LED-D1-T3-8030
Lighting Estimator ARB-B2-LED-D1-T4-8030
Lighting Estimator ARB-B2-LED-D1-T5-8030
Lighting Estimator ARB-B3-LED-D1-T2-8030
Lighting Estimator ARB-B3-LED-D1-T3-8030
Lighting Estimator ARB-B3-LED-D1-T4-8030
Lighting Estimator ARB-B3-LED-D1-T5-8030
Lighting Estimator ARB-B4-LED-D1-T5-8030
 Amber 590nm
Lighting Estimator ARB-B1-LED-D1-T2-AMB_789 lumens
Lighting Estimator ARB-B1-LED-D1-T3-AMB_863 lumens
Lighting Estimator ARB-B1-LED-D1-T4-AMB_865 lumens
Lighting Estimator ARB-B1-LED-D1-T5-AMB_1803 lumens
Lighting Estimator Calculate the Selected Files
Copyright © 2024 Cooper Lighting Solutions